Inch Fasteners

BN 48976 » Grade 5 Steel Round head full square neck bolts

  • Bolts, Plugs
  • Bolts
  • Round head full square neck bolts
  • Grade 5
  • Plain Finish
  • Partial Thread
  • Coarse Thread
  • ASME B18.5

 

 

|<    < back   | 1 | 2 | 3 | 4 | 5 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3496071 3/8 (0.375) 16 (16) 1 1/4 (1.25) 100 RFQ
3496072 3/8 (0.375) 16 (16) 1 1/2 (1.5) 100 RFQ
3496073 3/8 (0.375) 16 (16) 1 3/4 (1.75) 100 RFQ
3496074 3/8 (0.375) 16 (16) 2 (2) 100 RFQ
3496075 3/8 (0.375) 16 (16) 2 1/4 (2.25) 100 RFQ
3496076 3/8 (0.375) 16 (16) 2 1/2 (2.5) 100 RFQ
3496355 3/8 (0.375) 16 (16) 2 3/4 (2.75) 100 RFQ
3496356 3/8 (0.375) 16 (16) 3 (3) 100 RFQ
3496357 3/8 (0.375) 16 (16) 3 1/2 (3.5) 50 RFQ
3496358 3/8 (0.375) 16 (16) 4 (4) 50 RFQ
3496359 3/8 (0.375) 16 (16) 4 1/2 (4.5) 50 RFQ
3496360 3/8 (0.375) 16 (16) 5 (5) 50 RFQ
3496361 3/8 (0.375) 16 (16) 6 (6) 50 RFQ
3496362 7/16 (0.4375) 14 (14) 1 1/4 (1.25) 100 RFQ
3496363 7/16 (0.4375) 14 (14) 1 1/2 (1.5) 100 RFQ

|<    < back   | 1 | 2 | 3 | 4 | 5 |   forward >   >|