Inch Fasteners

BN 48741 » Grade Not Designated Steel Phil ph mach screws w flat washer sems

  • Machine screws
  • Screw and washer assemblies
  • Phil ph mach screws w flat washer sems
  • Grade Not Designated
  • Zinc Clear Plated Chromated
  • Full Thread
  • Coarse Thread
  • ASME B18.13

 

 

|<    < back   | 1 | 2 | 3 | 4 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3465729 #8 (#8) 32 (32) 7/8 (0.875) 100 RFQ
3465730 #8 (#8) 32 (32) 1 (1) 100 RFQ
3465731 #8 (#8) 32 (32) 1 1/4 (1.25) 100 RFQ
3465732 #8 (#8) 32 (32) 1 1/2 (1.5) 100 RFQ
3465733 #8 (#8) 32 (32) 1 3/4 (1.75) 100 RFQ
3465734 #8 (#8) 32 (32) 2 (2) 100 RFQ
3465746 1/4 (0.25) 20 (20) 3/8 (0.375) 100 RFQ
3465747 1/4 (0.25) 20 (20) 1/2 (0.5) 100 RFQ
3465748 1/4 (0.25) 20 (20) 5/8 (0.625) 100 RFQ
3465749 1/4 (0.25) 20 (20) 3/4 (0.75) 100 RFQ
3465750 1/4 (0.25) 20 (20) 7/8 (0.875) 100 RFQ
3465751 1/4 (0.25) 20 (20) 1 (1) 100 RFQ
3465752 1/4 (0.25) 20 (20) 1 1/4 (1.25) 100 RFQ
3465753 1/4 (0.25) 20 (20) 1 1/2 (1.5) 100 RFQ
3465754 1/4 (0.25) 20 (20) 1 3/4 (1.75) 100 RFQ

|<    < back   | 1 | 2 | 3 | 4 |   forward >   >|