Inch Fasteners

BN 48741 » Grade Not Designated Steel Phil ph mach screws w flat washer sems

  • Machine screws
  • Screw and washer assemblies
  • Phil ph mach screws w flat washer sems
  • Grade Not Designated
  • Zinc Clear Plated Chromated
  • Full Thread
  • Coarse Thread
  • ASME B18.13

 

 

1 | 2 | 3 | 4 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3465735 #10 (#10) 24 (24) 1/4 (0.25) 100 RFQ
3465736 #10 (#10) 24 (24) 3/8 (0.375) 100 RFQ
3465737 #10 (#10) 24 (24) 1/2 (0.5) 100 RFQ
3465738 #10 (#10) 24 (24) 5/8 (0.625) 100 RFQ
3465739 #10 (#10) 24 (24) 3/4 (0.75) 100 RFQ
3465740 #10 (#10) 24 (24) 7/8 (0.875) 100 RFQ
3465741 #10 (#10) 24 (24) 1 (1) 100 RFQ
3465742 #10 (#10) 24 (24) 1 1/4 (1.25) 100 RFQ
3465743 #10 (#10) 24 (24) 1 1/2 (1.5) 100 RFQ
3465744 #10 (#10) 24 (24) 1 3/4 (1.75) 100 RFQ
3465745 #10 (#10) 24 (24) 2 (2) 100 RFQ
3456861 #4 (#4) 40 (40) 1/4 (0.25) 100 RFQ
3465711 #4 (#4) 40 (40) 3/8 (0.375) 100 RFQ
3465712 #4 (#4) 40 (40) 1/2 (0.5) 100 RFQ
3465713 #4 (#4) 40 (40) 5/8 (0.625) 100 RFQ

1 | 2 | 3 | 4 |   forward >   >|