Inch Fasteners

BN 48739 » Grade Not Designated Steel Slot flat head countersunk machine screws

  • Machine screws
  • Slotted machine screws
  • Slot flat head countersunk machine screws
  • Grade Not Designated
  • Zinc Clear Plated Chromated
  • Full Thread
  • Coarse Thread
  • ASME B18.6.3

 

 

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3477454 5/16 (0.3125) 18 (18) 5 1/2 (5.5) 100 RFQ
3477455 5/16 (0.3125) 18 (18) 6 (6) 100 RFQ
3477826 3/8 (0.375) 16 (16) 1/2 (0.5) 100 RFQ
3477827 3/8 (0.375) 16 (16) 3/4 (0.75) 100 RFQ
3477830 3/8 (0.375) 16 (16) 1 (1) 100 RFQ
3477831 3/8 (0.375) 16 (16) 1 1/4 (1.25) 100 RFQ
3477832 3/8 (0.375) 16 (16) 1 1/2 (1.5) 100 RFQ
3477833 3/8 (0.375) 16 (16) 2 (2) 100 RFQ
3477834 3/8 (0.375) 16 (16) 2 1/2 (2.5) 100 RFQ
3477836 3/8 (0.375) 16 (16) 3 (3) 100 RFQ
3477837 3/8 (0.375) 16 (16) 3 1/2 (3.5) 100 RFQ
3477838 3/8 (0.375) 16 (16) 4 (4) 100 RFQ
3477839 3/8 (0.375) 16 (16) 4 1/2 (4.5) 100 RFQ
3477840 3/8 (0.375) 16 (16) 5 (5) 50 RFQ
3477841 3/8 (0.375) 16 (16) 5 1/2 (5.5) 50 RFQ

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |   forward >   >|