Inch Fasteners

BN 48739 » Grade Not Designated Steel Slot flat head countersunk machine screws

  • Machine screws
  • Slotted machine screws
  • Slot flat head countersunk machine screws
  • Grade Not Designated
  • Zinc Clear Plated Chromated
  • Full Thread
  • Coarse Thread
  • ASME B18.6.3

 

 

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3465565 1/4 (0.25) 20 (20) 1 (1) 100 RFQ
3477117 1/4 (0.25) 20 (20) 1 1/8 (1.125) 100 RFQ
3465566 1/4 (0.25) 20 (20) 1 1/4 (1.25) 100 RFQ
3465567 1/4 (0.25) 20 (20) 1 1/2 (1.5) 100 RFQ
3465568 1/4 (0.25) 20 (20) 1 3/4 (1.75) 100 RFQ
3465569 1/4 (0.25) 20 (20) 2 (2) 100 RFQ
3477118 1/4 (0.25) 20 (20) 2 1/4 (2.25) 100 RFQ
3477119 1/4 (0.25) 20 (20) 2 1/2 (2.5) 100 RFQ
3477120 1/4 (0.25) 20 (20) 3 (3) 100 RFQ
3477121 1/4 (0.25) 20 (20) 3 1/2 (3.5) 100 RFQ
3477122 1/4 (0.25) 20 (20) 4 (4) 100 RFQ
3477123 1/4 (0.25) 20 (20) 4 1/2 (4.5) 100 RFQ
3477124 1/4 (0.25) 20 (20) 5 (5) 100 RFQ
3477125 1/4 (0.25) 20 (20) 6 (6) 100 RFQ
3477126 5/16 (0.3125) 18 (18) 1/2 (0.5) 100 RFQ

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |   forward >   >|