Inch Fasteners

BN 48739 » Grade Not Designated Steel Slot flat head countersunk machine screws

  • Machine screws
  • Slotted machine screws
  • Slot flat head countersunk machine screws
  • Grade Not Designated
  • Zinc Clear Plated Chromated
  • Full Thread
  • Coarse Thread
  • ASME B18.6.3

 

 

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3476621 #4 (#4) 40 (40) 5/16 (0.3125) 100 RFQ
3465448 #4 (#4) 40 (40) 3/8 (0.375) 100 RFQ
3465449 #4 (#4) 40 (40) 1/2 (0.5) 100 RFQ
3465450 #4 (#4) 40 (40) 5/8 (0.625) 100 RFQ
3465451 #4 (#4) 40 (40) 3/4 (0.75) 100 RFQ
3465452 #4 (#4) 40 (40) 7/8 (0.875) 100 RFQ
3465453 #4 (#4) 40 (40) 1 (1) 100 RFQ
3476622 #4 (#4) 40 (40) 1 1/4 (1.25) 100 RFQ
3476815 #4 (#4) 40 (40) 1 1/2 (1.5) 100 RFQ
3465454 #6 (#6) 32 (32) 1/4 (0.25) 100 RFQ
3465455 #6 (#6) 32 (32) 3/8 (0.375) 100 RFQ
3476842 #6 (#6) 32 (32) 7/16 (0.4375) 100 RFQ
3465456 #6 (#6) 32 (32) 1/2 (0.5) 100 RFQ
3465457 #6 (#6) 32 (32) 5/8 (0.625) 100 RFQ
3465458 #6 (#6) 32 (32) 3/4 (0.75) 100 RFQ

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |   forward >   >|