Inch Fasteners

BN 48717 » Grade 5 Steel Hex flange bolts

Hex flange bolts
  • Hex cap screws, Flange bolts
  • Hex flange and locking screws
  • Hex flange bolts
  • Grade 5
  • Zinc Clear Plated Chromated
  • Full Thread
  • Coarse Thread
  • IFI 111

 

 

|<    < back   | 1 | 2 | 3 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3465172 7/16 (0.4375) 14 (14) 1 1/4 (1.25) 50 RFQ
3465173 7/16 (0.4375) 14 (14) 1 1/2 (1.5) 50 RFQ
3465182 7/16 (0.4375) 14 (14) 1 3/4 (1.75) 50 RFQ
3465183 1/2 (0.5) 13 (13) 3/4 (0.75) 100 RFQ
3465184 1/2 (0.5) 13 (13) 1 (1) 50 RFQ
3465185 1/2 (0.5) 13 (13) 1 1/4 (1.25) 50 RFQ
3465186 1/2 (0.5) 13 (13) 1 1/2 (1.5) 50 RFQ
3465187 1/2 (0.5) 13 (13) 1 3/4 (1.75) 50 RFQ
3465188 5/8 (0.625) 11 (11) 1 (1) 50 RFQ
3465189 5/8 (0.625) 11 (11) 1 1/4 (1.25) 25 RFQ
3465190 5/8 (0.625) 11 (11) 1 1/2 (1.5) 25 RFQ
3465191 5/8 (0.625) 11 (11) 1 3/4 (1.75) 25 RFQ
3465192 5/8 (0.625) 11 (11) 2 (2) 25 RFQ
3465193 5/8 (0.625) 11 (11) 2 1/4 (2.25) 25 RFQ
3465194 5/8 (0.625) 11 (11) 2 1/2 (2.5) 25 RFQ

|<    < back   | 1 | 2 | 3 |   forward >   >|