Inch Fasteners

BN 48255 » Grade Not Designated Steel Phillips flat head machine screws

  • Machine screws
  • Cross recessed machine screws
  • Phillips flat head machine screws
  • Grade Not Designated
  • Zinc Clear Plated Chromated
  • Full Thread
  • Coarse Thread
  • ASME B18.6.3

 

 

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3478356 5/16 (0.3125) 18 (18) 1/2 (0.5) 100 RFQ
3478604 5/16 (0.3125) 18 (18) 3/4 (0.75) 100 RFQ
3478606 5/16 (0.3125) 18 (18) 1 (1) 100 RFQ
3478608 5/16 (0.3125) 18 (18) 1 1/4 (1.25) 100 RFQ
3478609 5/16 (0.3125) 18 (18) 1 1/2 (1.5) 100 RFQ
3478610 5/16 (0.3125) 18 (18) 2 (2) 100 RFQ
3478624 5/16 (0.3125) 18 (18) 2 1/2 (2.5) 100 RFQ
3478628 5/16 (0.3125) 18 (18) 3 (3) 100 RFQ
3478638 5/16 (0.3125) 18 (18) 3 1/2 (3.5) 100 RFQ
3478640 5/16 (0.3125) 18 (18) 4 (4) 100 RFQ
3478641 5/16 (0.3125) 18 (18) 4 1/2 (4.5) 100 RFQ
3478642 5/16 (0.3125) 18 (18) 5 (5) 100 RFQ
3478643 5/16 (0.3125) 18 (18) 6 (6) 100 RFQ
3478647 3/8 (0.375) 16 (16) 3/4 (0.75) 100 RFQ
3478650 3/8 (0.375) 16 (16) 1 (1) 100 RFQ

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |   forward >   >|