Inch Fasteners

BN 48255 » Grade Not Designated Steel Phillips flat head machine screws

  • Machine screws
  • Cross recessed machine screws
  • Phillips flat head machine screws
  • Grade Not Designated
  • Zinc Clear Plated Chromated
  • Full Thread
  • Coarse Thread
  • ASME B18.6.3

 

 

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3465392 1/4 (0.25) 20 (20) 5/8 (0.625) 100 RFQ
3444857 1/4 (0.25) 20 (20) 3/4 (0.75) 100 RFQ
3465393 1/4 (0.25) 20 (20) 7/8 (0.875) 100 RFQ
3400842 1/4 (0.25) 20 (20) 1 (1) 100 RFQ
3444858 1/4 (0.25) 20 (20) 1 1/4 (1.25) 100 RFQ
3444859 1/4 (0.25) 20 (20) 1 1/2 (1.5) 100 RFQ
3465394 1/4 (0.25) 20 (20) 1 3/4 (1.75) 100 RFQ
3465395 1/4 (0.25) 20 (20) 2 (2) 100 RFQ
3478349 1/4 (0.25) 20 (20) 2 1/2 (2.5) 100 RFQ
3478350 1/4 (0.25) 20 (20) 3 (3) 100 RFQ
3478351 1/4 (0.25) 20 (20) 3 1/2 (3.5) 100 RFQ
3478352 1/4 (0.25) 20 (20) 4 (4) 100 RFQ
3478353 1/4 (0.25) 20 (20) 4 1/2 (4.5) 100 RFQ
3478354 1/4 (0.25) 20 (20) 5 (5) 100 RFQ
3478355 1/4 (0.25) 20 (20) 6 (6) 100 RFQ

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |   forward >   >|