Inch Fasteners

BN 48255 » Grade Not Designated Steel Phillips flat head machine screws

  • Machine screws
  • Cross recessed machine screws
  • Phillips flat head machine screws
  • Grade Not Designated
  • Zinc Clear Plated Chromated
  • Full Thread
  • Coarse Thread
  • ASME B18.6.3

 

 

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3478151 #8 (#8) 32 (32) 5/16 (0.3125) 100 RFQ
3400838 #8 (#8) 32 (32) 3/8 (0.375) 100 RFQ
3400839 #8 (#8) 32 (32) 1/2 (0.5) 100 RFQ
3465331 #8 (#8) 32 (32) 5/8 (0.625) 100 RFQ
3444848 #8 (#8) 32 (32) 3/4 (0.75) 100 RFQ
3465332 #8 (#8) 32 (32) 7/8 (0.875) 100 RFQ
3444849 #8 (#8) 32 (32) 1 (1) 100 RFQ
3465333 #8 (#8) 32 (32) 1 1/4 (1.25) 100 RFQ
3465334 #8 (#8) 32 (32) 1 1/2 (1.5) 100 RFQ
3465335 #8 (#8) 32 (32) 1 3/4 (1.75) 100 RFQ
3465336 #8 (#8) 32 (32) 2 (2) 100 RFQ
3478152 #8 (#8) 32 (32) 2 1/2 (2.5) 100 RFQ
3478153 #8 (#8) 32 (32) 3 (3) 100 RFQ
3465391 1/4 (0.25) 20 (20) 3/8 (0.375) 100 RFQ
3400841 1/4 (0.25) 20 (20) 1/2 (0.5) 100 RFQ

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |   forward >   >|