Inch Fasteners

BN 48255 » Grade Not Designated Steel Phillips flat head machine screws

  • Machine screws
  • Cross recessed machine screws
  • Phillips flat head machine screws
  • Grade Not Designated
  • Zinc Clear Plated Chromated
  • Full Thread
  • Coarse Thread
  • ASME B18.6.3

 

 

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3478136 #2 (#2) 56 (56) 3/8 (0.375) 100 RFQ
3478137 #2 (#2) 56 (56) 1/2 (0.5) 100 RFQ
3478138 #2 (#2) 56 (56) 3/4 (0.75) 100 RFQ
3478139 #4 (#4) 40 (40) 3/16 (0.1875) 100 RFQ
3400833 #4 (#4) 40 (40) 1/4 (0.25) 100 RFQ
3478140 #4 (#4) 40 (40) 5/16 (0.3125) 100 RFQ
3465324 #4 (#4) 40 (40) 3/8 (0.375) 100 RFQ
3400834 #4 (#4) 40 (40) 1/2 (0.5) 100 RFQ
3465325 #4 (#4) 40 (40) 5/8 (0.625) 100 RFQ
3465326 #4 (#4) 40 (40) 3/4 (0.75) 100 RFQ
3465327 #4 (#4) 40 (40) 7/8 (0.875) 100 RFQ
3465328 #4 (#4) 40 (40) 1 (1) 100 RFQ
3478141 #4 (#4) 40 (40) 1 1/4 (1.25) 100 RFQ
3478142 #4 (#4) 40 (40) 1 1/2 (1.5) 100 RFQ
3478143 #6 (#6) 32 (32) 3/16 (0.1875) 100 RFQ

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |   forward >   >|