Inch Fasteners

BN 48255 » Grade Not Designated Steel Phillips flat head machine screws

  • Machine screws
  • Cross recessed machine screws
  • Phillips flat head machine screws
  • Grade Not Designated
  • Zinc Clear Plated Chromated
  • Full Thread
  • Coarse Thread
  • ASME B18.6.3

 

 

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3478334 #10 (#10) 24 (24) 4 (4) 100 RFQ
3478335 #10 (#10) 24 (24) 4 1/2 (4.5) 100 RFQ
3478336 #10 (#10) 24 (24) 5 (5) 100 RFQ
3478337 #10 (#10) 24 (24) 5 1/2 (5.5) 100 RFQ
3478338 #10 (#10) 24 (24) 6 (6) 100 RFQ
3478339 #12 (#12) 24 (24) 3/8 (0.375) 100 RFQ
3478340 #12 (#12) 24 (24) 1/2 (0.5) 100 RFQ
3478341 #12 (#12) 24 (24) 5/8 (0.625) 100 RFQ
3478342 #12 (#12) 24 (24) 3/4 (0.75) 100 RFQ
3478343 #12 (#12) 24 (24) 1 (1) 100 RFQ
3478344 #12 (#12) 24 (24) 1 1/4 (1.25) 100 RFQ
3478345 #12 (#12) 24 (24) 1 1/2 (1.5) 100 RFQ
3478346 #12 (#12) 24 (24) 2 (2) 100 RFQ
3478347 #12 (#12) 24 (24) 2 1/2 (2.5) 100 RFQ
3478348 #12 (#12) 24 (24) 3 (3) 100 RFQ

|<    < back   | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |   forward >   >|