Inch Fasteners

BN 48186 » 316 Stainless Steel Stainless Steel Hex head cap screws

  • Stainless steel fasteners
  • Hex cap screws and bolts
  • Hex head cap screws
  • 316 Stainless Steel
  • Plain Finish
  • Full Thread
  • Coarse Thread
  • ASME B18.2.1

 

 

|<    < back   | 1 | 2 | 3 |   forward >   >|


Article Dim 1 Dim 2 Dim 3 Box Qty Price?
3464557 7/16 (0.4375) 14 (14) 3/4 (0.75) 100 RFQ
3464558 7/16 (0.4375) 14 (14) 1 (1) 100 RFQ
3464559 1/2 (0.5) 13 (13) 3/4 (0.75) 100 RFQ
3400531 1/2 (0.5) 13 (13) 1 (1) 100 RFQ
3400532 1/2 (0.5) 13 (13) 1 1/4 (1.25) 100 RFQ
3400533 1/2 (0.5) 13 (13) 1 1/2 (1.5) 100 RFQ
3400534 1/2 (0.5) 13 (13) 1 3/4 (1.75) 100 RFQ
3464560 5/8 (0.625) 11 (11) 1 (1) 50 RFQ
3464561 5/8 (0.625) 11 (11) 1 1/4 (1.25) 50 RFQ
3400535 5/8 (0.625) 11 (11) 1 1/2 (1.5) 25 RFQ
3400536 5/8 (0.625) 11 (11) 1 3/4 (1.75) 25 RFQ
3400537 5/8 (0.625) 11 (11) 2 (2) 25 RFQ
3464562 3/4 (0.75) 10 (10) 1 1/2 (1.5) 25 RFQ
3464563 3/4 (0.75) 10 (10) 1 3/4 (1.75) 25 RFQ
3400538 3/4 (0.75) 10 (10) 2 (2) 50 RFQ

|<    < back   | 1 | 2 | 3 |   forward >   >|